Login or register to order products online
Your cart is empty.
Subtotal:$0
Explore products by:
The Product Specifier is the fastest resource to determine the right coupling for your application. Select the appropriate options from the drop-down menus in the Product Specifier fields to find the couplings suitable to your project requirements. Or, tell us your challenges and an expert engineer will help you find the best approach to address them with CPC connector products.
APC Series couplings deliver ease-of-use and excellent flow in a compact size.
NSF-listed APC Series couplings deliver ease-of-use and excellent flow in a compact size.
Provide quick and easy sterile connections, even in non-sterile environments.
Make quick and easy sterile connections and disconnections, even in non-sterile environments.
Genderless connectors enable quick and easy sterile connections, even in non-sterile environments.
Genderless solution to make quick and easy sterile connections and disconnections, even in non-sterile environments.
Bioprocessing sterile genderless connectors guarantee a secure, reliable connection even in non-sterile environments.
Small format 1/8", 1/4" and 3/8" genderless connectors provide quick and easy sterile connections for low-flow applications.
Integration of AseptiQuik® sterile connector and the Steam-Thru® II Steam-in-Place connector.
Make quick and easy sterile connections, even in non-sterile environments.
Large format 1" connectors provide quick and easy sterile connections for high flow applications.
Gives the flexibility of connecting single-use systems that feature identical coupling connections at the end of their tubing.
Bottle Caps include a quick disconnect coupling or FitQuik® connector integrated into a cap designed for 45GL bottles.
A variety of body plug and insert caps.
High purity couplings features our patented pressure-balanced, non-spill design.
Designed for high-purity use and features all plastic construction.
Provides dual port connections with one-hand, simultaneous connections and disconnections.
Unique closed-system design for smarter chemical management.
A variety of accessories to accompany DrumQuik PRO for closed-system dispensing.
Unique high purity closed-system design for smarter chemical management.
Accessories for DrumQuik PUR closed-dispensing systems.
Designed for end-user applications and allows a safer connections to drums, IBCs and more.
DTLD: Provides dual flow connections with one-hand independent or simultaneous connections Material: ABS Tubing Sizes: 1/4” to 3/8” (6.4mm to 9.5mm)
Features a high efficiency valve design that provides a greater flow capability than any other coupling its size.
The Everis® non-spill liquid cooling quick disconnect designed specifically for rack-mounted liquid cooling applications.
Non-spill blind mate quick disconnect coupling designed specifically for rack or panel mounted liquid cooling applications.
The Everis® BLQ6 3/8 inch flow liquid cooling fitting provides ultra-reliable connection for blind mate liquid cooling applications. An optional accessory kit for panel mounting is available.
The Everis® LQ2 is a 1/8 inch flow fitting that provides ultra-reliable, dripless connection and disconnection for liquid cooling.
The Everis® LQ4 is a ¼ inch flow fitting that provides ultra-reliable, dripless connection and disconnection for protecting valuable electronics.
Designed specifically for liquid cooling applications, the Everis® LQ4S offers outstanding reliability, performance and resistance to corrosion.
The Everis® LQ6 is a 3/8 inch flow fitting that provides ultra-reliable, no-drip connection and disconnection for liquid cooling of electronics.
The Everis® LQ8 connector is a 1/2 inch flow fitting that provides ultra-reliable, no-drip connection and disconnection for liquid cooling of electronics applications.
Developed according to the OCP standard for server liquid cooling, the CPC Everis® UQD02 QDs with 1/8″ flow provide ultra-reliable connections.
Everis® UQD04 QDs are one of the most commonly specified UQD size for easy integration, exceptional reliability, high performance and corrosion resistance.
Everis® UQDB04 QDs offer ease of use, outstanding reliability, high performance and resistance to corrosion. OCP standard connector for server cooling.
FFC couplings have twice the flow rate of the HFC series couplings; a smooth through opening improves the flow and minimizes turbulence.
Make a cleaner, faster, safer, and smarter connection with your blood pressure monitoring equipment.
Luer Connectors are a common choice for limited use or disposable applications where a shutoff valve is not required.
Tapered 10-32 threaded nipple fittings.
Threaded fittings available to fit tubing sizes from 5/32" to 1/8" ID.
Hose barb fittings available in many configurations and in sizes.
Precision molded fittings and connectors for leak-free connections.
Compliment many CPC quick disconnect couplings.
Ease to operate sterile disconnect with protective thumb latch covering.
Flow comparable to many 1/2" flow couplings in a 3/8" body size.
NSF-listed couplings with 1/2" flow sutiable for use in water and beverage lines or food and condiment dispensing.
Polysulfone couplings for demanding applications and chemical resistance.
Aseptic disconnect functionality with automatic shutoff valves.
Allows designers to confidently specify a single connector for both fluids and electronics.
Provides a compact, single connection point for both air couplings and electrical lines.
IdentiQuik® MAR: Multiple Antenna RF-enabled communicator printed circuit assembly supports up to eight RFID antennas handling eight fluid connections. Delivered in a removable plastic housing.
RFID-enabled non-spill coupling enables drip-free disconnections.
RFID-enabled coupling features one-hand connection and disconnection, and offers the flexibility of multiple configurations and terminations.
RFID-enabled provides a universal connection to a 38mm fitment neck.
JG® Push-to-Connect Accessories for PLC.
LC Series plated brass couplings are ideal for use with higher temperature or pressure.
LC Series chrome-plated brass couplings are ideal for use with higher temperature or pressure.
Black anodized aluminum manifolds with 10-32 and NPT ports.
Chrome-plated brass couplings built tough and made to last in the most demanding applications.
Chrome-plated brass couplings built tough and made to last in the most demanding NSF applications.
MicroCNX® aseptic micro-connectors are the modern, faster alternative to tube welding for bioprocessing, cell therapy and gene therapy manufacturing
Add ease of use and security to your most critical fluid handling applications.
A 3/4" and 1" hose barb provides smooth, rapid media transfer.
CPC offers a full line of MPX connectors and configurations, including pressure sealing caps and plugs. Learn about product features and specs.
One easy-to-use coupling for connecting from three to five lines at once.
Couplings provide one easy-to-use quick disconnect for two, six or ten separate fluid lines.
The smallest plastic non-spill coupling on the market has non-spill shutoff valves that ensure drip-free disconnects.
An easy, twist-to-connect coupling with an integrated locking mechanism and double-sided non-spill shutoff valves.
Feature non-spill valves in a compact size, at a great price.
Non-spill couplings that are lightweight, chemically resistant and easy to use.
Molded polypropylene, EPDM seals and a 100% springless and metal-free flow path provide broad chemical resistance.
Nuts accompany many of CPC's couplings.
Complimentary to NS1 and PMC12 1/4-28 terminations.
CPC offers a variety of O-Rings and Seals to accompany our broad coupling offering.
Accompany many CPC couplings in panel mount terminations.
1/4" flow coupling offers the widest selection of sizes and configurations.
Offered with a variety of configurations and chemical resistance for demanding applications; gamma sterilizable.
1/8" flow and used in a wide variety of general purpose applications.
1/8" flow and used in a wide variety of NSF applications.
Polypropylene PMC12 couplings have greater chemical resistance and are gamma sterilizable.
Clean and safe liquid dispensing from bag-in-box (BIB) or other types of flexible packaging.
Integral sanitary termination attaches to hard-plumbed systems with tri-clover clamps.
Attach directly to popular 3/4" mini and 1" maxi size sanitary connections.
Provides one easy-to-use quick disconnect for up to six separate fluid lines.
SMC couplings offer great value in a small plastic connector.
SMC polycarbonate couplings offer great value in a small plastic connector.
A breakaway connector ideal for small-bore applications. The compact design delivers high flow fluid transfer in a small profile.
Quick and easy sterile connection between biopharmaceutical processing equipment and disposable bag and tube assemblies.
Provides one easy-to-use quick disconnect for up to ten separate fluid lines.
Both NPT and tapered threaded plug fittings for your application.
Provides one easy-to-use quick disconnect for two separate fluid lines.
Universal connection to bulk packaging systems including bag-in-box (BIB), flexible and rigid packaging styles.